Control Icon Guide - Lathe

SETUP_KEY_LOCKED_coldfire_icon
SETUP_KEY_LOCKED_coldfire_icon

SETUP KEY LOCKED

Setup mode is locked; the control is in “Run” mode. Most machine functions are disabled or limited while the machine doors are open.

SETUP_KEY_UNLOCKED_coldfire_icon
SETUP_KEY_UNLOCKED_coldfire_icon

SETUP KEY UNLOCKED

Setup mode is unlocked; the control is in “Setup” mode. Most machine functions are available, but may be limited, while the machine doors are open.

DOOR_HOLD_coldfire_icon
DOOR_HOLD_coldfire_icon

DOOR HOLD

Machine motion has stopped because of door rules.

RUNNING_coldfire_icon
RUNNING_coldfire_icon

RUNNING

The machine is running a program.

POWER_SAVING_SERVOS_OFF_coldfire_icon
POWER_SAVING_SERVOS_OFF_coldfire_icon

POWER SAVING SERVOS OFF

The power-saving servos off feature is active. Refer to Setting 216 for more information.

JOG_RETURN_coldfire_icon
JOG_RETURN_coldfire_icon

JOG RETURN

This icon appears while the control returns to the workpiece during a run-stop-jog-continue operation.

JOG_HOLD_coldfire_icon
JOG_HOLD_coldfire_icon

JOG HOLD

You have pressed FEED HOLD during the return portion of a run-stop-jog-continue operation.

JOG_AWAY_coldfire_icon
JOG_AWAY_coldfire_icon

JOG AWAY

This icon prompts you to jog away during a run-stop-jog-continue operation.

RESTART_coldfire_icon
RESTART_coldfire_icon

RESTART

The control scans the program before a restart if Setting 36 is ON.

SINGBK_STOP_coldfire_icon
SINGBK_STOP_coldfire_icon

SINGBK STOP

SINGLE BLOCK mode is active, and the control needs a command to continue.

FEED_HOLD_coldfire_icon
FEED_HOLD_coldfire_icon

FEEDHOLD

The machine is in feed hold. Axis motion has stopped, but the spindle continues to turn.

FEED_coldfire_icon
FEED_coldfire_icon

FEED

The machine is executing a cutting move.

RAPID_coldfire_icon
RAPID_coldfire_icon

RAPID

The machine is executing a non-cutting axis move ( G00) at the fastest possible rate.

DWELL_coldfire_icon
DWELL_coldfire_icon

DWELL

The machine is executing a dwell (G04) command.

RESTRICTED_ZONE_coldfire_icon
RESTRICTED_ZONE_coldfire_icon

RESTRICTED ZONE

A current axis position is in the restricted zone.

REMOTE_JOG_coldfire_icon
REMOTE_JOG_coldfire_icon

REMOTE JOG

The optional remote jog handle is active.

VECTOR_JOG_coldfire_icon
VECTOR_JOG_coldfire_icon

VECTOR JOG

An axis is jogging at the current jog rate.

G14_coldfire_icon
G14_coldfire_icon

G14

Secondary spindle swap with Z-Axis mirroring active.

X_MIRROR_coldfire_icon
X_MIRROR_coldfire_icon

X MIRROR

Mirroring mode is active in the negative direction. The icon message includes the currently mirrored axis.

MAIN_SPINDLE_UNCLAMPED_coldfire_icon
MAIN_SPINDLE_UNCLAMPED_coldfire_icon

MAIN SPINDLE UNCLAMPED

The lathe spindle brake is off. With C-Axis option, M15 or with a secondary spindle, M115 turns off spindle brake.

SPINDLE_CLAMPED_coldfire_icon
SPINDLE_CLAMPED_coldfire_icon

SPINDLE CLAMPED

The lathe spindle brake is on. With C-Axis option, M14 or with a secondary spindle, turns on spindle brake.

WARNING_LOW_VOLTAGE_coldfire_icon
WARNING_LOW_VOLTAGE_coldfire_icon

WARNING LOW VOLTAGE

Power Fault Detect Module (PFDM) Incoming Voltage is under the nominal operating level.

WARNING_HIGH_VOLTAGE_coldfire_icon
WARNING_HIGH_VOLTAGE_coldfire_icon

WARNING HIGH VOLTAGE

PFDM Incoming Voltage is above the nominal operating level.

ALARM_HIGH_VOLTAGE_coldfire_icon
ALARM_HIGH_VOLTAGE_coldfire_icon

ALARM HIGH VOLTAGE

PFDM Incoming Voltage is above the nominal operating level.

ALARM_LOW_AIR_PRESSURE_coldfire_icon
ALARM_LOW_AIR_PRESSURE_coldfire_icon

ALARM LOW AIR PRESSURE

System air pressure is critically low.

WARNING _LOW_AIR_PRESSURE_coldfire_icon
WARNING _LOW_AIR_PRESSURE_coldfire_icon

WARNING LOW AIR PRESSURE

System air pressure is low.

WARNING_HIGH_AIR_PRESSURE_coldfire_icon
WARNING_HIGH_AIR_PRESSURE_coldfire_icon

WARNING HIGH AIR PRESSURE

System air pressure is high.

ALARM_HIGH_AIR_PRESSURE_coldfire_icon
ALARM_HIGH_AIR_PRESSURE_coldfire_icon

ALARM HIGH AIR PRESSURE

System air pressure is critically high.

LOW_GEAR_BOX_OIL_FLOW_LOW_GEAR_BOX_OIL_LEVEL_coldfire_icon
LOW_GEAR_BOX_OIL_FLOW_LOW_GEAR_BOX_OIL_LEVEL_coldfire_icon

LOW GEAR BOX OIL FLOW LOW GEAR BOX OIL LEVEL

The spindle gear box oil level is low.

LOW_COOLANT_CONCENTRATE_coldfire_icon
LOW_COOLANT_CONCENTRATE_coldfire_icon

LOW COOLANT CONCENTRATE

The concentrate reservoir for the Coolant Refill system needs service.

LOW_SPINDLE_OIL_LEVEL_LOW_SECOND_SPINDLE_OIL_LOW_GREASE_LEVEL_coldfire_icon
LOW_SPINDLE_OIL_LEVEL_LOW_SECOND_SPINDLE_OIL_LOW_GREASE_LEVEL_coldfire_icon

LOW SPINDLE OIL LEVEL LOW SECOND SPINDLE OIL LOW GREASE LEVEL

The spindle lubrication oil system detected a low oil condition, or the axis ball screw lubrication system detected a low grease or low pressure condition. Refer to the note after this table.

MAINTENANC_DUE_coldfire_icon
MAINTENANC_DUE_coldfire_icon

MAINTENANCE DUE

A maintenance procedure is due, based on information in the MAINTENANCE page. The maintenance page is part of Current Commands.

WARNING_LOW_HPU_OIL_LEVEL_coldfire_icon
WARNING_LOW_HPU_OIL_LEVEL_coldfire_icon

WARNING LOW HPU OIL LEVEL

The Hydraulic Power Unit (HPU) oil level needs service

WARNING_HIGH_HPU_OIL_TEMPERATURE_coldfire_icon
WARNING_HIGH_HPU_OIL_TEMPERATURE_coldfire_icon

WARNING HIGH HPU OIL TEMPERATURE

The HPU oil temperature has reached the caution range.

ALARM_HIGH_HPU_OIL_TEMPERATURE_coldfire_icon
ALARM_HIGH_HPU_OIL_TEMPERATURE_coldfire_icon

ALARM HIGH HPU OIL TEMPERATURE

The HPU oil temperature has reached the alarm level.

BARFEED_OUT_OF_POSITION_coldfire_icon
BARFEED_OUT_OF_POSITION_coldfire_icon

BARFEED OUT OF POSITION

The Haas Bar Feeder is not correctly oriented or aligned with the lathe.

BARFEED_SAFETY_COVER_OPEN_coldfire_icon
BARFEED_SAFETY_COVER_OPEN_coldfire_icon

BARFEED SAFETY COVER OPEN

The Haas Bar Feeder cover is open. Bar loading will proceed at reduce rates and some operations will be prohibited.

EMERGENCY_STOP_PENDANT_coldfire_icon1
EMERGENCY_STOP_PENDANT_coldfire_icon1

EMERGENCY STOP, PENDANT

EMERGENCY STOP on the pendant has been pressed. This icon disappears when EMERGENCY STOP is released.

EMERGENCY_STOP_BARFEED_coldfire_icon2
EMERGENCY_STOP_BARFEED_coldfire_icon2

EMERGENCY STOP, BARFEED

EMERGENCY STOP on the bar feeder has been pressed. This icon disappears when EMERGENCY STOP is released.

EMERGENCY_STOP_AUXILIARY_1_coldfire_icon3
EMERGENCY_STOP_AUXILIARY_1_coldfire_icon3

EMERGENCY STOP, AUXILIARY 1

EMERGENCY STOP on an auxiliary device has been pressed. This icon disappears when EMERGENCY STOPis released.

EMERGENCY_STOP_AUXILIARY_2_coldfire_icon4
EMERGENCY_STOP_AUXILIARY_2_coldfire_icon4

EMERGENCY STOP, AUXILIARY 2

EMERGENCY STOP on an auxiliary device has been pressed. This icon disappears when EMERGENCY STOPis released.

SINGLE_BLOCK_coldfire_icon
SINGLE_BLOCK_coldfire_icon

SINGLE BLOCK

SINGLE BLOCK mode is active. The control executes programs (1) block at a time, and you need to pressCYCLE START to execute the next block.

DRY_RUN_coldfire_icon
DRY_RUN_coldfire_icon

DRY RUN

DRY RUN mode is active.

OPTION_STOP_coldfire_icon
OPTION_STOP_coldfire_icon

OPTION STOP

OPTIONAL STOP is active. The control stops the program at each M01 command.

BLOCK_DELETE_coldfire_icon
BLOCK_DELETE_coldfire_icon

BLOCK DELETE

BLOCK DELETE is active. The control skips program blocks that begin with a slash (/).

TOOL_CHANGE_coldfire_icon
TOOL_CHANGE_coldfire_icon

TOOL CHANGE

A tool change is in progress.

PROBE_DOWN_coldfire_icon
PROBE_DOWN_coldfire_icon

PROBE DOWN

The probe arm is down for a probing operation.

PART_CATCHER_ON_coldfire_icon
PART_CATCHER_ON_coldfire_icon

PART CATCHER ON

The parts catcher is activated.

TS_PART_HOLDING_coldfire_icon
TS_PART_HOLDING_coldfire_icon

TS PART HOLDING

The tailstock is engaged with the part.

TS_PART_NOT_HOLDING_coldfire_icon
TS_PART_NOT_HOLDING_coldfire_icon

TS PART NOT HOLDING

The tailstock is not engaged with the part.

CONVEYOR_FORWARD_coldfire_icon
CONVEYOR_FORWARD_coldfire_icon

CONVEYOR FORWARD

The conveyor is active and currently moving forward.

CONVEYOR_REVERSE_coldfire_icon
CONVEYOR_REVERSE_coldfire_icon

CONVEYOR REVERSE

The conveyor is active and currently moving in reverse.

HIGH_PRESSURE_COOLANT_coldfire_icon
HIGH_PRESSURE_COOLANT_coldfire_icon

HIGH PRESSURE COOLANT

The High-Pressure Coolant system is active.

AIR_BLAST_ON_coldfire_icon
AIR_BLAST_ON_coldfire_icon

AIR BLAST ON

The Auto Jet Air Blast is active.

COOLANT_ON_coldfire_icon
COOLANT_ON_coldfire_icon

COOLANT ON

The main coolant system is active.

COOLANT_REFILL_ON_coldfire_icon
COOLANT_REFILL_ON_coldfire_icon

COOLANT REFILL ON

Coolant Refill feature is mixing and adding coolant to the tank.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.