Motion Stops and Displays the Word "RUNNING"

Incorrect Program Format

A “running stall” can happen when the program commands a G00 move directly after a G02 / G03 move. The best way to fix this is to use a G01 or straight-line move before and after the G02 / G03 moves.

The Exact Stop Parameter Values are Incorrect

Change the values of Parameters 134 (X EXACT STOP DIST), 135 (Y EXACT STOP DIST) and 136 (Z EXACT STOP DIST).

For machines with Sigma 5 motors, change these parameters to a value of 12. For machines with Sigma 1 motors, change these parameters to a value of 3.

NOTE: To check your motor type, look at Parameter 774 X ENCODER TYPE. This parameter has a value of 0 for Sigma 1 motors or a value of 7 for Sigma 5 motors.

Known Software Issue

A stall can occur between a feed move and a rapid move with Mill software version 18.18A or lower.

Corrective Action:

Get the latest version of Mill software loaded into your machine to correct this malfunction.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback