A Hole Is Drilled In The Center Of A Bolt Hole Circle Or Arc

A hole circle or arc must have two lines of code. The first line gives the drill/tap parameters. The L0 code prevents the drill hole in the center. This occurs before the canned cycle starts. Remove the L0 code if you want the hole. This example peck drills 6 holes in a 60-degree arc pattern. A hole is at each 10-degree increment. Each hole has a 3" radius and no center hole.

G83 Z-.5 R.1 Q.1 F12. L0;

G71 I3. J0. K10 L6;

When Setting 28 is off, the L0 code is not necessary. 

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback